0
Hello. Sign in
Your Account
ECCN# 3A001.b.2
This item will require an export license when shipped to certain countries
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-011 - Handling Moisture Sensitive Devices
AN60-031 - Hand Soldering of MNA Amplifiers
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
Connectorized WR19, Medium Power Amplifier, 40 GHz to 60 GHz, 50Ω
Connectorized SMA, Low Noise, Medium Power, Linear Amplifier, 1000 MHz to 2400 MHz, 50Ω
Connectorized 1.85mm, Medium Power Amplifier, 40 GHz to 70 GHz, 50Ω
Connectorized SMA, Low Noise, Linear Amplifier, 1800 MHz to 6000 MHz, 50Ω
Connectorized 2.4mm, High Power, Linear Amplifier, 18 GHz to 45 GHz, 50Ω
SMT MMIC, Low Noise, Medium Power, Linear Amplifier, 10 GHz to 30 GHz, 50Ω, 3x3 mm QFN Style Package
Die Variable Gain Amplifier, 0.4 - 12 GHz, 50Ω
Connectorized SMA, Medium Power, Linear Amplifier, 10 MHz to 1000 MHz, 50Ω
SMT MMIC, Low Noise, Medium Power, Linear Amplifier, 700 MHz to 3000 MHz, 50Ω, 4x4 mm QFN Style Package