0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN0-42 - A guide to surface mount assembly
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-010 - Soldering Turret Terminal Pins on ZX series models
AN40-011 - Handling Moisture Sensitive Devices
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN60-031 - Hand Soldering of MNA Amplifiers
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
AN60-112 - Replacement Part Reference guide
PCN25-051 * 08/12/2025 * Typographical Error
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Splitter Rack, 2 x 8 Way, 30 - 2000 MHz, 1U, SMA
Connectorized SMA, Low Noise, Medium Power, Linear Amplifier, 50 MHz to 3000 MHz, 50Ω
LTCC SMT High Pass Filter, 550 - 6000 MHz
SMT MMIC, Low Noise, Medium Power, Linear, pHEMT Amplifier, 50 MHz to 6000 MHz, 50Ω, 3x3 mm QFN Style Package
SMT MMIC, Medium Power, Linear, Dual Matched, HBT Amplifier, DC to 5200 MHz, 50Ω, QFN Style Package
Die RF Gain Block Amplifier, DC - 1000 MHz, 50Ω