0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
RF Adapter Straight SMP Male (Full Detent) to SMA Female DC - 27GHz 50Ω
RF Adapter Straight N Male to N Male DC - 18GHz 50Ω
1:2 CORE & WIRE Transformer, 2600 - 11000 MHz, 50Ω
1:25 CORE & WIRE Transformer, 0.02 - 30 MHz, 50Ω
1:2 LTCC Transformer, 5600 - 6200 MHz, 50Ω
1:8 CORE & WIRE Transformer, 0.15 - 250 MHz, 50Ω
SMT MMIC, High Power Amplifier, 10 to 11.7 GHz, 50Ω
RF Adapter Right Angle N Female to N Male DC - 18GHz 50Ω
1:2 CORE & WIRE Transformer, 30 - 520 MHz, 50Ω