0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:4 LTCC Transformer, 2400 - 2500 MHz, 50Ω
1:4 CORE & WIRE Transformer, 1.5 - 600 MHz, 50Ω
1:2 LTCC Transformer, 4900 - 5950 MHz, 50Ω
1:3 CORE & WIRE Transformer, 0.06 - 400 MHz, 50Ω
1:3 LTCC Transformer, 250 - 760 MHz, 50Ω
1:1 LTCC Transformer, 700 - 3300 MHz, 50Ω
1:4 CORE & WIRE Transformer, 125 - 135 MHz, 50Ω
RF Adapter Straight 3.5mm Female to 3.5mm Male DC - 34GHz 50Ω
1:1 CORE & WIRE Transformer, 350 - 1500 MHz, 50Ω