0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN20-001 - How RF transformers work and how they are measured
AN20-002 - Application Note on Transformers
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
TRAN14-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Additional quantities available by : 10/03/2025 *
1:1.5 CORE & WIRE Transformer, 0.075 - 500 MHz, 50Ω
RF Adapter Straight N Female to N Male DC - 11GHz 50Ω
RF Adapter Straight SMA Female to SMA Male DC - 18GHz 50Ω
1:4 CORE & WIRE Transformer, 10 - 1900 MHz, 50Ω
1:1.5 CORE & WIRE Transformer, DC - 2500 MHz, 50/75Ω
RF Adapter Straight 1.35mm Male to 1.85mm Female DC - 67 GHz 50Ω
1:4 CORE & WIRE Transformer, 0.02 - 250 MHz, 50Ω
1:4 LTCC Transformer, 1600 - 2300 MHz, 50Ω
1:0.25 CORE & WIRE Transformer, 2 - 1100 MHz, 50/12.5 Ω