0
Hello. Sign in
Your Account
Get FREE substrate-selectable simulation models for this part. Mini-Circuits is proud to partner with Modelithics to give you free, high-accuracy simulation models for this component, compatible with Keysight ADS.
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN20-001 - How RF transformers work and how they are measured
AN20-002 - Application Note on Transformers
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
TRAN14-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
1:2 LTCC Transformer, 4600 - 5900 MHz, 50Ω
1:1 CORE & WIRE Transformer, 0.03 - 125 MHz, 50Ω
1:1 LTCC Transformer, 4900 - 5950 MHz, 50Ω
1:1 LTCC Transformer, 223 - 520 MHz, 50Ω
1:2 LTCC Transformer, 240 - 770 MHz, 50Ω
1:9 CORE & WIRE Transformer, 2 - 200 MHz, 50Ω
1:0.25 CORE & WIRE Transformer, 30 - 512 MHz, 50/12.5Ω
RF Adapter Straight N Female to N Female DC - 9GHz Flange 50Ω
1:1 CORE & WIRE Transformer, 1 - 800 MHz, 50Ω