0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN20-001 - How RF transformers work and how they are measured
AN20-002 - Application Note on Transformers
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
TRAN14-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
1:1 LTCC Transformer, 1300 - 2000 MHz, 50Ω
1:1.5 CORE & WIRE Transformer, DC - 2300 MHz, 50/75Ω
RF Adapter Straight SMP Male (Full Detent) to SMA Female DC - 27GHz 50Ω
RF Adapter Straight N Male to N Male DC - 18GHz 50Ω
1:2 CORE & WIRE Transformer, 2600 - 11000 MHz, 50Ω
1:25 CORE & WIRE Transformer, 0.02 - 30 MHz, 50Ω
1:2 LTCC Transformer, 5600 - 6200 MHz, 50Ω
1:8 CORE & WIRE Transformer, 0.15 - 250 MHz, 50Ω
SMT MMIC, High Power Amplifier, 10 to 11.7 GHz, 50Ω