0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
MOD11-2 - Introduction, definition of terms
MOD11-8 - Most often asked questions
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN19-080 * 08/23/2019 * Change of Plating
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:1 CORE & WIRE Transformer, 1.5 - 500 MHz, 50Ω
RF Adapter Straight 1.35mm Female to 1.35mm Male DC - 90 GHz 50Ω
1:2 CORE & WIRE Transformer, 10 - 4000 MHz, 50Ω
RF Adapter Straight 1.85mm Female to 2.92mm Male DC - 40GHz 50Ω
1:1.5 CORE & WIRE Transformer, 0.5 - 2200 MHz, 50Ω
1:1 CORE & WIRE Transformer, 800 - 1900 MHz, 50Ω
1:2 CORE & WIRE Transformer, 30 - 3000 MHz, 50Ω
1:2 CORE & WIRE Transformer, 3 - 300 MHz, 50Ω