0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN0-42 - A guide to surface mount assembly
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN19-049 * 04/22/2019 * Change of Plating
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
SMT MMIC, Medium Power, Linear, Dual Matched, HBT Amplifier, 40 MHz to 3000 MHz, 50Ω, QFN Style Package
SMT MMIC, Low Noise, Medium Power, Linear Amplifier, 50 MHz to 4000 MHz, 50Ω, SOT-343 Style Package
Connectorized 2.92mm, Medium Power Amplifier, 26 GHz to 40 GHz, 50Ω
Connectorized SMA, High Power, Linear Amplifier, 5 MHz to 500 MHz, 50Ω
Die RF Gain Block Amplifier, 10 - 6000 MHz, 50Ω
Connectorized SMA, Linear, Gain Block Amplifier, 0.1 MHz to 1000 MHz, 50Ω
Die Low Noise Amplifier, 400 - 6000 MHz, 50Ω
Connectorized 2.92mm, High Power, Linear Amplifier, 18 GHz to 43.5 GHz, 50Ω
Connectorized 2.92mm, Low Noise, Medium Power Amplifier, 24 GHz to 43.5 GHz, 50Ω