0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
MMIC BIAS TEE
Lumped LC Band Pass Filter, 673 - 713 MHz, 50Ω
Bias-Tee Die in Gel-Pak
Thin Film Band Pass Filter, 8200 - 9800 MHz, 50Ω
Ceramic Resonator Band Pass Filter, 1780 - 1980 MHz, 50Ω
Lumped LC Band Pass Filter, 30 - 70 MHz, 50Ω
Lumped LC Band Pass Filter, 69.5 - 70.5 MHz, 50Ω
Thin Film SMT Band Pass Filter, 3.1 - 3.5 GHz, 50Ω