0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN0-42 - A guide to surface mount assembly
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-011 - Handling Moisture Sensitive Devices
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN60-010 - Biasing MMIC Amplifiers (e.g. ERA SERIES)
AN60-034 - Transient Protection of Darlington gain block amplifiers
AN60-036 - MMIC Test Boards: Instructions for Use
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN11-019 * 11/21/2011 * Device Marking from Ink to Laser
PCN16-030 * 06/20/2016 * Die /Wafer Change
PCN19-049 * 04/22/2019 * Change of Plating
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Plug-In, Low Noise, Linear Amplifier, 1200 MHz to 1700 MHz, 50Ω, TO-8 Can Style Package
Die RF Gain Block Amplifier, 26 - 45 GHz, 50Ω
SMT MMIC, Low Noise, Medium Power, Linear, pHEMT Amplifier, 50 MHz to 4000 MHz, 50Ω, SOT-363 Style Package
SMT MMIC, Low Noise, Linear, pHEMT Amplifier, 500 MHz to 2500 MHz, 50Ω, QFN Style Package
Connectorized SMA, Linear, Medium Power, Low Additive Phase Noise Amplifier, 0.01 to 22 GHz, 50Ω
SMT MMIC, Linear, Gain Block, HBT Amplifier, DC to 1000 MHz, 50Ω, Micro-X Style Package
Die Linear Amplifier, 50 - 6000 MHz, 50Ω
SMT MMIC, Low Noise, Medium Power, Linear, pHEMT Amplifier, 1 MHz to 1000 MHz, 50Ω, 3x3 mm QFN Style Package
SMT MMIC, Low Noise, Linear Amplifier, 4000 MHz to 18 GHz, 50Ω, 2x2 mm QFN Style Package