0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:1 LTCC Transformer, 2150 - 3600 MHz, 50Ω
1:1.33 CORE & WIRE Transformer, 5 - 2800 MHz, 75Ω
1:4 CORE & WIRE Transformer, 1.5 - 600 MHz, 50Ω
1:4 CORE & WIRE Transformer, 0.3 - 500 MHz, 50Ω
1:2 CORE & WIRE Transformer, 3 - 300 MHz, 50Ω
1:1.5 CORE & WIRE Transformer, 0.5 - 550 MHz, 50Ω
WR19 UG383/U to 1.85mm Female Waveguide to Coax Adapter Right Angle 40 – 60 GHz
RF Adapter Straight 1.85mm Female to 2.92mm Female DC - 40GHz 50Ω