0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:1 CORE & WIRE Transformer, 0.015 - 300 MHz, 50Ω
1:16 CORE & WIRE Transformer, 0.1 - 45 MHz, 50Ω
1:36 CORE & WIRE Transformer, 0.03 - 20 MHz, 50Ω
RF Adapter Straight 2.92 mm Male to 3.5 mm Female DC - 33GHz 50Ω
1:1 CORE & WIRE Transformer, 0.01 - 150 MHz, 50Ω
1:1 CORE & WIRE Transformer, 0.004 - 300 MHz, 50Ω
1:1:2 CORE & WIRE Transformer, 0.07 - 200 MHz, 50Ω
RF Adapter Right Angle 2.4mm Female to 2.92mm Male DC - 40GHz 50Ω
RF Adapter Straight SMA Male to SMA Male DC - 26.5GHz 50Ω