0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-42 - A guide to surface mount assembly
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
SW13-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN15-073 * 11/23/2015 * Change of Device Marking
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Additional quantities available by : 09/11/2025 *
EVAL BOARD FOR HFCG-1630+
Connectorized SMA, Linear, Gain Block Amplifier, 0.05 MHz to 500 MHz, 50Ω
Connectorized SMA, Medium Power, Linear Amplifier, 10 MHz to 1000 MHz, 50Ω
Connectorized SMA, Medium Power, Linear Amplifier, 500 MHz to 8000 MHz, 50Ω
Connectorized SMA-N, High Power Amplifier, 3000 MHz to 3500 MHz, 50Ω
Connectorized SMA, High Power, Linear Amplifier, 500 MHz to 4200 MHz, 50Ω
Die Low Noise Amplifier, 1 - 1000 MHz, 50Ω
10.1 dB SMT Bi-Directional Coupler, 800 - 2500 MHz, 50Ω
Connectorized SMA, High Power Amplifier, 800 MHz to 2000 MHz, 50Ω