0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN03-36 - Measurement methods
AN20-001 - How RF transformers work and how they are measured
AN20-002 - Application Note on Transformers
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
TRAN14-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
This is a non-catalog model. If you would like additional sales and technical information regarding this model, please click on "Contact Us" to send your requirements to our Applications help desk.
1:4 CORE & WIRE Transformer, 0.5 - 300 MHz, 50Ω
1:4 CORE & WIRE Transformer, 10 - 1900 MHz, 50Ω
RF Adapter Straight 1.85mm Female to 2.4mm Female DC - 50GHz 50Ω
1:1 LTCC Transformer, 680 - 1050 MHz, 50Ω
1:4 LTCC Transformer, 4900 - 5950 MHz, 50Ω
1:4 CORE & WIRE Transformer, 500 - 2500 MHz, 50Ω
1:1 CORE & WIRE Transformer, 5 - 120 MHz, 75Ω
RF Adapter Straight 2.4mm Female to 2.4mm Female DC - 50GHz 50Ω
RF Adapter Straight 2.92mm NMD Female to 2.92mm Male DC - 40GHz 50Ω