0
Hello. Sign in
Your Account
Get the X-MWblock® drop-in module for this part
Mini-Circuits components are now available as X-MWblock drop-in modules from our partner, X-Microwave to facilitate your evaluation and prototyping.
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN0-42 - A guide to surface mount assembly
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-011 - Handling Moisture Sensitive Devices
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN60-010 - Biasing MMIC Amplifiers (e.g. ERA SERIES)
AN60-034 - Transient Protection of Darlington gain block amplifiers
AN60-036 - MMIC Test Boards: Instructions for Use
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN11-019 * 11/21/2011 * Device Marking from Ink to Laser
PCN19-049 * 04/22/2019 * Change of Plating
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
SMT MMIC, Low Noise, Linear, HBT Amplifier, DC to 3000 MHz, 50Ω, SOT-89 Style Package
SMT MMIC, Linear, Gain Block, HBT Amplifier, DC to 6000 MHz, 50Ω, Micro-X Style Package
SMT MMIC, Low Noise, Linear Amplifier, 400 MHz to 6000 MHz, 50Ω, 2x2 mm QFN Style Package
Lumped LC Band Pass Filter, 230 - 297 MHz, 50Ω
Lumped LC Band Pass Filter, 120 - 150 MHz, 50Ω
Connectorized SMA Female, Medium Power Amplifier, 16 to 21 GHz, 50Ω
SMT MMIC, Medium Power, Linear, Dual Matched, pHEMT Amplifier, 30 MHz to 1500 MHz, 50Ω, 4x4 mm QFN Style Package
SMT MMIC, Medium Power, Linear, HBT, Low Phase Noise Amplifier, DC to 5000 MHz, 50Ω, 3x3 mm QFN Style Package
Splitter Rack, 16 x 2-Way, 0.8 - 2.2 GHz, 2U, SMA