0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
AN60-106 - Flattening Negative Gain Slope with MMIC Fixed Equalizers
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
KIT HFLEX CBL / SM / 5 MODELS
1:2 CORE & WIRE Transformer, 20 - 1600 MHz, 50Ω
1:4 CORE & WIRE Transformer, 20 - 4500 MHz, 50Ω
1:3 CORE & WIRE Transformer, 0.05 - 200 MHz, 50Ω
1:1 CORE & WIRE Transformer, 10 - 6000 MHz, 50Ω
1:1 CORE & WIRE Transformer, 0.004 - 300 MHz, 50Ω
1:2 LTCC Transformer, 500 - 2700 MHz, 50Ω
1:9 CORE & WIRE Transformer, 0.15 - 200 MHz, 50Ω
1:1 CORE & WIRE Transformer, 650 - 4000 MHz, 50Ω