0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
AN60-106 - Flattening Negative Gain Slope with MMIC Fixed Equalizers
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:1.5 CORE & WIRE Transformer, 0.075 - 500 MHz, 50Ω
1:1.33 CORE & WIRE Transformer, 5 - 2800 MHz, 75Ω
1:1 CORE & WIRE Transformer, 45 - 1800 MHz, 75Ω
1:1 CORE & WIRE Transformer, 5 - 3000 MHz, 75Ω
1:1 CORE & WIRE Transformer, 10 - 8000 MHz, 50Ω
VCO / SURF MOUNT / RoHS
1:1 CORE & WIRE Transformer, 4.5 - 3000 MHz, 50Ω
1:13 CORE & WIRE Transformer, 0.3 - 120 MHz, 50Ω
1:1.5 CORE & WIRE Transformer, 0.5 - 550 MHz, 50Ω