0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN0-42 - A guide to surface mount assembly
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN22-068 * 09/20/2022 * Supplier Relocation
PCN23-009-1 * 06/28/2023 * Redesigning Models
PCN24-076 * 11/26/2024 * Redesign
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
SMT MMIC, Low Noise, Linear, pHEMT Amplifier, DC to 4000 MHz, 50Ω, SOT-363 Style Package
SMT MMIC, Low Noise, Medium Power, Linear, pHEMT Amplifier, 50 MHz to 6000 MHz, 50Ω, SOT-89 Style Package
LTCC SMT THRU-LINE DC - 33 GHz, 50Ω
Signal Source / High Power Amplifier 902 - 928 MHz, 750W, 50Ω
LTCC SMT Low Pass Filter, DC - 21 GHz, 50Ω
SMT MMIC, Medium Power, Linear, pHEMT Amplifier, 500 MHz to 2500 MHz, 50Ω, 3x3 mm QFN Style Package
LTCC SMT High Pass Filter, 19.6 - 47 GHz
15 dB SMT Bi-Directional Coupler, 700 to 2700 MHz, 50Ω
SMT MMIC, Medium Power, Linear Amplifier, 10 MHz to 10 GHz, 50Ω, 5x5 mm QFN Style Package