0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN0-42 - A guide to surface mount assembly
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN15-073 * 11/23/2015 * Change of Device Marking
PCN22-068 * 09/20/2022 * Supplier Relocation
PCN23-009-1 * 06/28/2023 * Redesigning Models
PCN24-076 * 11/26/2024 * Redesign
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
SMT MMIC, Medium Power, Linear, pHEMT Amplifier, DC to 7000 MHz, 50Ω, Ceramic, 3x3 mm Package
Ceramic Resonator Band Pass Filter, 3450 - 3550 MHz, 50Ω
SMT MMIC, Low Noise, Medium Power, Linear, pHEMT Amplifier, 500 MHz to 5500 MHz, 50Ω, 3x3 mm QFN Style Package
SMT MMIC, Low Noise, Medium Power, Linear, pHEMT Amplifier, 30 MHz to 2000 MHz, 50Ω, 3x3 mm QFN Style Package
SMT MMIC, Low Noise, Medium Power, Linear Amplifier, 450 MHz to 2400 MHz, 50Ω, 5x5 mm QFN Style Package
SMT MMIC, Low Noise, pHEMT, Amplifier, 660 - 920 MHz, 50Ω, 3x3 mm QFN Style Package
SMT MMIC, Medium Power, Linear, Dual Matched, HBT Amplifier, DC to 2200 MHz, 50Ω, QFN Style Package
SMT MMIC, Medium Power, Linear Transistor, 50 MHz to 10 GHz, 50Ω, 2x2 mm QFN Style Package
Connectorized SMA, Medium Power, Linear Amplifier, 50 MHz to 6000 MHz, 50Ω