0
Hello. Sign in
Your Account
ECCN# 3A001.b.2
This item will require an export license when shipped to certain countries
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-011 - Handling Moisture Sensitive Devices
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
SMT MMIC, Low Noise, Medium Power, Linear, pHEMT Amplifier, 50 MHz to 6000 MHz, 50Ω, 3x3 mm QFN Style Package
Die RF Gain Block Amplifier, 20000 - 45000 MHz, 50Ω
Die RF Medium Power pHEMT Amplifier, 17 - 31.5 GHz, 50Ω
Level 15, Double Balanced Mixer, RF/LO Freq 20000 - 65000 MHz
1.0 mm-Female to WR12 UG387/U Flange Waveguide Coax Adapter Right Angle 60 – 90 GHz
SMT MMIC, Linear, Gain Block, HBT Amplifier, DC to 8000 MHz, 50Ω, SOT-89 Style Package
Absorptive SPDT, SMT Solid State Switch, DC - 30 GHz, 50Ω
SMT Variable Gain Amplifier, 0.3 - 26.5 GHz, 50Ω
LTCC Low Pass Filter, DC - 1900 MHz, 50Ω