0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-011 - Handling Moisture Sensitive Devices
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
SMT, Low Noise, Medium Power, Linear, pHEMT Amplifier Module, 1710 MHz to 2400 MHz, 50Ω, 15x10 mm Package
Connectorized SMA, High Power, Linear Amplifier, 5 MHz to 500 MHz, 50Ω
Connectorized SMA, Medium Power, Linear Amplifier, 10 MHz to 1000 MHz, 50Ω
Connectorized SMA, Medium Power, Linear Amplifier, 700 MHz to 18 GHz, 50Ω
Connectorized SMA, Low Noise, Medium Power, Linear Amplifier, 824 MHz to 849 MHz, 50Ω
Connectorized SMA, Linear, Gain Block Amplifier, 2000 MHz to 20 GHz, 50Ω
Connectorized SMA, Low Noise, Linear Amplifier, 400 MHz to 1100 MHz, 50Ω
Connectorized WR12, Low Noise, Medium Power Amplifier, 60 GHz to 90 GHz, 50Ω
Connectorized 2.92mm, Low Noise, Medium Power Amplifier, 18 GHz to 40 GHz, 50Ω