0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
Plug-In, Low Noise, Linear Amplifier, 5 MHz to 500 MHz, 50Ω
SMT MMIC, Linear, Gain Block, HBT Amplifier, DC to 16 GHz, 50Ω, 2x2 mm QFN Style Package
Die Low Noise Amplifier, 400 - 2200 MHz, 50Ω
Die MMIC, Low Noise, Medium Power, Linear Amplifier, 6000 MHz to 26.5 GHz, 50Ω
SIW SMT Band Pass Filter, 25 - 27 GHz, 50Ω
Inner DC Block, 50 MHz to 18 GHz, N-Female to N-Male Connectors
LTCC SMT Low Pass Filter, DC - 38 GHz, 50Ω
Connectorized SMA, Low Noise, Linear Amplifier, 1800 MHz to 6000 MHz, 50Ω
Die Low Noise Amplifier, 400 - 8000 MHz, 50Ω