0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN00-004 - Mini-Circuits AD Family Customer Soldering Of Matte Tin Plating
AN03-36 - Measurement methods
AN30-004 - Coupler Theoretical Main-Line Loss Calculation
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
COUP7-2 - Introduction, definition of terms, Q&As
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN15-073 * 11/23/2015 * Change of Device Marking
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Die RF Gain Block Amplifier, 10000 - 45000 MHz, 50Ω
TB,PMA2-162LN+,MC1631,50 OHM
SMT MMIC, Low Noise Transistor, 45 MHz to 6000 MHz, 50Ω, QFN Style Package
TB,GALI-51F,DF782,50 OHM/ RoHS
Absorptive SPDT, SMT Solid State Switch, 100 - 6000 MHz, 50Ω
DOCSIS 3.1 MMIC Power Doubler Hybrid Module, 75Ω, 45 to 1218 MHz
SMT MMIC, Linear, Gain Block, pHEMT Amplifier, 500 MHz to 4500 MHz, 50Ω, 3x3 mm QFN Style Package
TB,RCD-10-122-75+,99-01-1491-3
SMT MMIC, Medium Power, Linear, HBT Amplifier, DC to 4000 MHz, 50Ω, Micro-X Style Package