0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN0-42 - A guide to surface mount assembly
AN00-004 - Mini-Circuits AD Family Customer Soldering Of Matte Tin Plating
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN24-066 * 03/17/2025 * Change of Marking
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
This is a non-catalog model. If you would like additional sales and technical information regarding this model, please click on "Contact Us" to send your requirements to our Applications help desk.
Die Low Noise Amplifier, 500 - 6000 MHz, 50Ω
SMT MMIC, Low Noise, Medium Power, Linear, HBT Amplifier, 10 MHz to 26.5 GHz, 50Ω, 4x4 mm QFN Style Package
Connectorized SMA, High Power Amplifier, 10 MHz to 2000 MHz, 50Ω
SMT MMIC, Low Noise, Medium Power, Linear Transistor, 10 MHz to 4000 MHz, 50Ω, QFN Style Package
LTCC SMT Band Pass Filter, 5.35 - 6.7 GHz, 50Ω
TERMINATION/1.0mm-M/0.5W RoHS
SMT MMIC, Linear, Gain Block, HBT Amplifier, DC to 20 GHz, 50Ω, Ceramic
LTCC SMT High Pass Filter, 2.7 - 14.5 GHz
DOCSIS 3.1 MMIC Power Doubler Hybride Amplifier, 75Ω, 45 to 1218 MHz