0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:1.5 CORE & WIRE Transformer, 0.075 - 500 MHz, 50Ω
1:2 LTCC SMT Transformer, 7 - 13 GHz, 50Ω
1:4 CORE & WIRE Transformer, 0.5 - 400 MHz, 50Ω
1:1 CORE & WIRE Transformer, 4.5 - 3000 MHz, 50Ω
RF Adapter Straight 1.35mm Female to 1.85mm Female DC - 67GHz 50Ω
1:1 CORE & WIRE Transformer, 800 MHz - 6.8 GHz, 50Ω
1:1.5 CORE & WIRE Transformer, 0.5 - 2350 MHz, 50Ω
1:1 CORE & WIRE Transformer, 650 - 4000 MHz, 50Ω
1:2 MMIC Transformer, 10000 - 24000 MHz, 50Ω