0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:1 LTCC Transformer, 680 - 1050 MHz, 50Ω
1:4 LTCC Transformer, 4900 - 5950 MHz, 50Ω
1:4 CORE & WIRE Transformer, 500 - 2500 MHz, 50Ω
1:1 CORE & WIRE Transformer, 5 - 120 MHz, 75Ω
RF Adapter Straight 2.4mm Female to 2.4mm Female DC - 50GHz 50Ω
RF Adapter Straight 2.92mm NMD Female to 2.92mm Male DC - 40GHz 50Ω
1:1 LTCC Transformer, 2150 - 3600 MHz, 50Ω
1:1.33 CORE & WIRE Transformer, 5 - 2800 MHz, 75Ω
1:4 CORE & WIRE Transformer, 1.5 - 600 MHz, 50Ω