0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Please contact us for availability.
1:4 CORE & WIRE Transformer, 20 - 4500 MHz, 50Ω
1:3 CORE & WIRE Transformer, 2 - 500 MHz, 50Ω
1:1 CORE & WIRE Transformer, 0.15 - 350 MHz, 50Ω
1:2 LTCC Transformer, 3300 - 3900 MHz, 50Ω
1:2 CORE & WIRE Transformer, 30 - 6000 MHz, 50Ω
1:4 CORE & WIRE Transformer, 3 - 800 MHz, 50Ω
RF Adapter Straight 1.0mm Female to 1.0mm Female DC - 110 GHz 50Ω
1:1 CORE & WIRE Transformer, 0.3 - 300 MHz, 50Ω
1:1 CORE & WIRE Transformer, 350 - 1500 MHz, 50Ω