0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
SW13-2 - Introduction, definition of terms, Q&As
AN80-011 - ZFSWA2-63DR+ PCN Report
PCN12-012 * 06/05/2012 * Change of connector from Gold plating to Stainless Steel
PCN15-019 * 04/10/2015 * Dice Obsolescence
PCN22-068 * 09/20/2022 * Supplier Relocation
PCN23-009-1 * 06/28/2023 * Redesigning Models
PCN25-020 * 03/28/2025 * Redesign Complete
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Absorptive SP4T, Solid State Switch, 10 MHz - 8.5 GHz, 50Ω
Rectangular Waveguide Band Pass Filter, 59400 - 61600 MHz
Ceramic Resonator Band Pass Filter, 875 - 1010 MHz, 50Ω
Lumped LC Band Pass Filter, 130 - 150 MHz, 50Ω
Connectorized Band Pass Filter, 12-15 MHz
Lumped LC Band Pass Filter, 175 - 237 MHz, 50Ω
Cavity Band Pass Filter, 3 - 3.5 GHz, 50Ω
Connectorized Band Pass Filter, 2300-2500 MHz
Lumped LC Band Pass Filter, 292 - 490 MHz, 50Ω