0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN70-001 - Fixed attenuators help minimize impedance mismatches
ATT6-1 - Introduction, definition of terms, Q&As
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
AN70-045 - Replacement Part Reference guide, YAT-12+
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
1:1 CORE & WIRE Transformer, 1.5 - 500 MHz, 50Ω
1:0.25 CORE & WIRE Transformer, 2 - 1100 MHz, 50/12.5 Ω
Core & Wire 90° Hybrid, 10 - 80 MHz, 50Ω
1:1.5 CORE & WIRE Transformer, 0.075 - 500 MHz, 50Ω
1:1 CORE & WIRE Transformer, 0.4 - 500 MHz, 50Ω
1:8 CORE & WIRE Transformer, 2 - 500 MHz, 50Ω
ML AMPL / SURF MT / RoHS
1:4 CORE & WIRE Transformer, 3 - 800 MHz, 50Ω
1:2 CORE & WIRE Transformer, 3 - 300 MHz, 50Ω