0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Eval boards are only available for ordering from the dashboard of their corresponding model number.
Level 15, SMT Double Balanced Mixer, RF/LO Freq 10000 - 40000 MHz
1:1 CORE & WIRE Transformer, 0.01 - 125 MHz, 50Ω
1:1 LTCC Transformer, 700 - 1100 MHz, 50Ω
1:2 LTCC Transformer, 2400 - 2500 MHz, 50Ω
RF Adapter Straight SMA Female to BNC Female DC - 2GHz 50Ω
1:2 LTCC Transformer, 12000 - 18000 MHz, 50Ω
1:1 CORE & WIRE Transformer, 1.5 - 500 MHz, 50Ω
1:1 LTCC Transformer, 1650 - 2850 MHz, 50Ω
EVAL BOARD FOR TC1-182T-75X+