0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Eval boards are only available for ordering from the dashboard of their corresponding model number.
1:4 CORE & WIRE Transformer, 0.3 - 500 MHz, 50Ω
1:4 LTCC Transformer, 650 - 1250 MHz, 50Ω
1:4 CORE & WIRE Transformer, 1.5 - 600 MHz, 50Ω
1:4 CORE & WIRE Transformer, 100 - 1000 MHz, 50Ω
1:1 CORE & WIRE Transformer, 4.5 - 3000 MHz, 50Ω
1:2 LTCC Transformer, 4900 - 5875 MHz, 50Ω