0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Eval boards are only available for ordering from the dashboard of their corresponding model number.
1:4 CORE & WIRE Transformer, 0.5 - 300 MHz, 50Ω
TB,TCW1-272-1+,JC0603C,50 OHM
TB,ED15043/2, DB714, 50 OHM
1:0.25 CORE & WIRE Transformer, 2 - 1100 MHz, 50/12.5 Ω
1:2 CORE & WIRE Transformer, 3 - 300 MHz, 50Ω
1:4 CORE & WIRE Transformer, 0.1 - 300 MHz, 50Ω
1:4 CORE & WIRE Transformer, 200 - 1400 MHz, 50Ω
1:1 CORE & WIRE Transformer, 0.15 - 350 MHz, 50Ω
1:1 CORE & WIRE Transformer, 0.15 - 400 MHz, 50Ω