0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Eval boards are only available for ordering from the dashboard of their corresponding model number.
TB,ADE,CD541/542,JV
1:2 CORE & WIRE Transformer, 10 - 450 MHz, 50Ω
1:1 LTCC Transformer, 2300 - 3000 MHz, 50Ω
1:16 CORE & WIRE Transformer, 0.6 - 160 MHz, 50Ω
RF Adapter Straight SMA Female to SMA Female DC - 18GHz Bulkhead 50Ω
TB FOR MMIC TRANSF MTY2-243+
1:3 CORE & WIRE Transformer, 1 - 500 MHz, 50Ω
1:2 CORE & WIRE Transformer, 4 - 2500 MHz, 50Ω
Connectorized SMA, Medium Power, Linear Amplifier, 50 MHz to 1000 MHz, 50Ω