0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN12-012 * 06/05/2012 * Change of connector from Gold plating to Stainless Steel
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Eval boards are only available for ordering from the dashboard of their corresponding model number.
Level 7, Double Balanced Mixer, RF/LO Freq 1 - 1000 MHz
SMT MMIC, Low Noise, pHEMT, Amplifier, 660 - 920 MHz, 50Ω, 3x3 mm QFN Style Package
USB/Ethernet RMS Power Sensor 50 MHz - 9 GHz, -60 to +20 dBm
VOLTAGE CONT OSC/SMA/BKT/ RoHS
Reflective SP4T, Pin Diode Switch, 10 - 2500 MHz, 50Ω