0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN12-012 * 06/05/2012 * Change of connector from Gold plating to Stainless Steel
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Eval boards are only available for ordering from the dashboard of their corresponding model number.
TB,LPA,FG873,50 OHM
SMT MMIC, Medium Power, Linear, Dual Matched, pHEMT Amplifier, 30 MHz to 1500 MHz, 50Ω, 4x4 mm QFN Style Package
SMT MMIC, Medium Power, Linear, HBT Amplifier, DC to 5000 MHz, 50Ω, SOT-89 Style Package
SMT MMIC, Linear, Gain Block, HBT Amplifier, DC to 8000 MHz, 50Ω, Micro-X Style Package
Plug-In, Linear, Gain Block Amplifier, 5 MHz to 500 MHz, 50Ω
Connectorized SMA, Linear, Gain Block Amplifier, 10 MHz to 2000 MHz, 50Ω
Rack N, High Power Amplifier, 0.5 MHz to 1000 MHz, 50Ω
SMT MMIC, Low Noise, Medium Power, Linear, pHEMT Amplifier, 50 MHz to 6000 MHz, 50Ω, 3x3 mm QFN Style Package
SMT MMIC, Low Noise, Linear Amplifier, 400 MHz to 6000 MHz, 50Ω, 2x2 mm QFN Style Package