0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Eval boards are only available for ordering from the dashboard of their corresponding model number.
TB,PMA-5454+,50-5000 MHZ
Absorptive SP4T, SMT Solid State Switch, 30 - 6000 MHz, 50Ω
Absorptive SPDT, SMT Solid State Switch, DC - 6000 MHz, 50Ω
Connectorized SMA, Low Noise, Medium Power, Linear Amplifier, 150 MHz to 400 MHz, 50Ω
SMT MMIC, Medium Power, Linear, HBT Amplifier, DC to 4000 MHz, 50Ω, Micro-X Style Package
Die RF Gain Block Amplifier, 1500 - 6000 MHz, 50Ω
SMT MMIC, Medium Power, Linear, pHEMT Amplifier, DC to 7000 MHz, 50Ω, 2x2 mm QFN Style Package
Connectorized SMA, Medium Power Amplifier, 5000 MHz to 15 GHz, 50Ω
SMT, Low Noise, Medium Power, Linear, pHEMT Amplifier Module, 1710 MHz to 2400 MHz, 50Ω, 15x10 mm Package