0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Mechanical Switch Assembly, 8 x SPDT, DC - 26.5 GHz, SMA
USB/Ethernet RMS Power Sensor 50 MHz - 18 GHz, -60 to +20 dBm
SMT Low Noise Amplifier, 5.5 - 15.5 GHz, 50Ω
SMT Low Noise Amplifier, 5.5 - 12.5 GHz, 50Ω
SMT MMIC, Medium Power, Linear Amplifier, 50 MHz to 10 GHz, 50Ω, 3x3 mm QFN Style Package
SMT MMIC, Low Noise, Medium Power, Linear Amplifier, 400 MHz to 3000 MHz, 50Ω, 2x2 mm QFN Style Package
Die RF Gain Block Amplifier, 500 - 2500 MHz, 50Ω
Die RF Gain Block Amplifier, 500 - 4500 MHz, 50Ω
LTCC Low Pass Filter, DC - 4800 MHz, 50Ω