0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Mechanical SP8T Absorptive Switch, DC - 26.5 GHz, 50Ω
Dual Mechanical SP8T Absorptive Switch, DC - 26.5 GHz, 50Ω
Absorptive SP4T, Solid State Switch, 100 MHz - 30 GHz, 50Ω
Absorptive SPDT, Mechanical Switch, DC - 18000 MHz, 50Ω
Mechanical SP8T Absorptive Switch, DC - 12 GHz, 50Ω
Absorptive SP6T, Mechanical Switch, DC - 12000 MHz, 50Ω
Reflective SP4T, Solid State Switch, 10 MHz - 67 GHz, 50Ω