0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Additional quantities available by : 11/04/2024 *
RF Mechanical Switch, 2 x DPDT / Transfer, DC - 12.4 GHz, N
USB/Ethernet RMS Power Sensor 50 MHz - 9 GHz, -60 to +20 dBm
USB/Ethernet Peak&Avg Power Sensor 500 MHz - 40GHz, -20 to +20 dBm
SMT MMIC, Low Noise, Medium Power, Linear, pHEMT Amplifier, 50 MHz to 6000 MHz, 50Ω, 3x3 mm QFN Style Package
1:4 LTCC Transformer, 2300 - 2700 MHz, 50Ω
1:4 LTCC Transformer, 1600 - 2300 MHz, 50Ω
1:2 LTCC Transformer, 5600 - 6200 MHz, 50Ω
1:2 LTCC Transformer, 4900 - 5875 MHz, 50Ω
1:2 LTCC Transformer, 3000 - 3900 MHz, 50Ω