0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN0-42 - A guide to surface mount assembly
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-011 - Handling Moisture Sensitive Devices
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN60-031 - Hand Soldering of MNA Amplifiers
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN19-049 * 04/22/2019 * Change of Plating
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Connectorized 1.85mm, Medium Power Amplifier, 40 GHz to 70 GHz, 50Ω
Connectorized 1.0mm, Medium Power, Linear Amplifier, 45 GHz to 95 GHz, 50Ω
Connectorized SMA, Low Noise, Linear Amplifier, 1200 MHz to 1700 MHz, 50Ω
Connectorized SMA, Low Noise, Linear Amplifier, 1800 MHz to 6000 MHz, 50Ω
Connectorized WR15, Low Noise, Medium Power Amplifier, 50 GHz to 75 GHz, 50Ω
Connectorized SMA, Linear, Gain Block Amplifier, 2000 MHz to 20 GHz, 50Ω
Connectorized N, High Power, Linear Amplifier, 5 MHz to 500 MHz, 50Ω
SMT MMIC, Low Noise, Medium Power, Linear Transistor, 10 MHz to 4000 MHz, 50Ω, QFN Style Package
SMT MMIC, Medium Power, Linear, HBT, Low Phase Noise Amplifier, 6 GHz to 18 GHz, 50Ω, 4x4 mm QFN Style Package