English
English
简体中文


RF & Microwave Products ›

MSP2TA-18XL+


Absorptive SPDT, Mechanical Switch, DC - 18000 MHz, 50Ω



Absorptive SPDT, Mechanical Switch, DC - 18000 MHz, 50Ω Generic photo used for illustration purposes only. Connector types may vary. Please refer to datasheet for details.
  • Extra long life - 10 million cycles
  • Low insertion loss, 0.25 dB
  • High isolation, 85 dB


Export Info

ECCN# EAR99

RoHS General Technical Notes Application Notes

For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.




Quantity Unit Price
1 - 9 $465.26
10 or more $458.29
0


Additional quantities available by : 10/03/2025 *



Pricing may vary
Shipping restrictions apply.

Pricing may vary
Shipping restrictions apply.
0
Available


Item Description
MSP2TA-18-BM+ MECH SWITCH BASE MT 24V / SMA