0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN20-001 - How RF transformers work and how they are measured
AN20-002 - Application Note on Transformers
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
TRAN14-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:2 CORE & WIRE Transformer, 0.07 - 200 MHz, 50Ω
TEST BOARD FOR TCW2-392+
1:1 LTCC Transformer, 4900 - 5875 MHz, 50Ω
1:1 LTCC Transformer, 3300 - 4000 MHz, 50Ω
EVAL BOARD FOR TTC1-682W+
1:1 LTCC Transformer, 700 - 2700 MHz, 50Ω
1:4 CORE & WIRE Transformer, 20 - 600 MHz, 50Ω
TB,NCS2-ED-16126.50 OHM
1:4 CORE & WIRE Transformer, 3 - 800 MHz, 50Ω