0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN22-035 * 05/26/2022 * Change to VSWR specification
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
VCO / SURF MOUNT / RoHS
1:2.78 CORE & WIRE Transformer, 45 - 1800 MHz, 75Ω
1:1.78 CORE & WIRE Transformer, 45 - 1800 MHz, 75Ω
1:1.5 CORE & WIRE Transformer, 0.5 - 2350 MHz, 50Ω
EVAL BOARD FOR BLGE2-542R+
EVAL BOARD FOR BLGE1-542R+