0
Hello. Sign in
Your Account
Get the X-MWblock® drop-in module for this part
Mini-Circuits components are now available as X-MWblock drop-in modules from our partner, X-Microwave to facilitate your evaluation and prototyping.
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-004 - Reflow Soldering of Lead-less LTCC Products
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN75-004 - Band Pass Filters with Linear Phase Response
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN-13-008 * 10/21/2013 * Include Alpha-Numeric Marking
PCN21-003 * 03/05/2021 * Change of Material (Ceramic Substrate)
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Please contact us for availability.
TERM /1.85MM-F / 65GHZ 1W RoHS
LTCC Band Pass Filter, 2720 - 3570 MHz, 50Ω
Lumped LC Band Pass Filter, 1000 - 1800 MHz, 50Ω
LTCC SMT Band Pass Filter, 16 - 19 GHz, 50Ω
Lumped LC Band Pass Filter, 940 - 1060 MHz, 50Ω
TERM / SMA-M RP / 6GHZ RoHS
LTCC Band Pass Filter, 2500 - 2610 MHz, 50Ω
TERM / N-M W/CHAIN / RoHS
TERM / QK 2.92MM-M/ 40GHZ RoHS