0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-42 - A guide to surface mount assembly
AN00-001 - Figure of Merit of Mixer Intermod Performance (E-Factor)
AN00-004 - Mini-Circuits AD Family Customer Soldering Of Matte Tin Plating
AN00-008 - Improved two-tone, third order testing
AN00-009 - Understanding Mixers - Terms Defined, and Measuring Performance
AN00-010 - How to select a mixer
AN00-011 - Frequently asked questions about mixers
AN00-014 - Selecting the Right Mixer for Your Application
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN15-073 * 11/23/2015 * Change of Device Marking
PCN16-045 * 07/28/2016 * Change of Internal Die
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
AN00-011 - Frequently asked questions
International Shipping Option >
Level 13, SMT Double Balanced Mixer, RF/LO Freq 0.5 - 600 MHz
RF Adapter Straight 2.4mm Female to 2.4mm Male DC - 50GHz 50Ω
1:1 CORE & WIRE Transformer, 4.5 - 3000 MHz, 50Ω
Level 13, SMT Double Balanced Mixer, RF/LO Freq 10 - 1200 MHz
1:1 CORE & WIRE Transformer, 1.5 - 500 MHz, 50Ω
Level 13, SMT Triple Balanced Mixer, RF/LO Freq 5 - 2500 MHz
1:2 CORE & WIRE Transformer, 10 - 4000 MHz, 50Ω
Level 7, SMT Double Balanced Mixer, RF/LO Freq 2300 - 2700 MHz