0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-42 - A guide to surface mount assembly
AN00-001 - Figure of Merit of Mixer Intermod Performance (E-Factor)
AN00-004 - Mini-Circuits AD Family Customer Soldering Of Matte Tin Plating
AN00-008 - Improved two-tone, third order testing
AN00-009 - Understanding Mixers - Terms Defined, and Measuring Performance
AN00-010 - How to select a mixer
AN00-011 - Frequently asked questions about mixers
AN00-014 - Selecting the Right Mixer for Your Application
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN15-073 * 11/23/2015 * Change of Device Marking
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
AN00-011 - Frequently asked questions
International Shipping Option >
1:1.5 CORE & WIRE Transformer, 0.5 - 2200 MHz, 50Ω
Level 13, SMT Triple Balanced Mixer, RF/LO Freq 154 - 264 MHz
1:2 CORE & WIRE Transformer, 30 - 3000 MHz, 50Ω
Level 7, SMT Double Balanced Mixer, RF/LO Freq 0.05 - 250 MHz
Level 7, SMT Double Balanced Mixer, RF/LO Freq 1750 - 3500 MHz
Level 7, SMT Double Balanced Mixer, RF/LO Freq 1500 - 2000 MHz
1:8 CORE & WIRE Transformer, 2 - 500 MHz, 50Ω
Level 10, SMT Double Balanced Mixer, RF/LO Freq 0.5 - 500 MHz
1:1 CORE & WIRE Transformer, 1.5 - 500 MHz, 50Ω