0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN23-084 * 12/14/2023 * Add boot to cable end
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Hand-Flex Interconnect, 0.086" center diameter, 18.0 GHz
Hand-Flex Interconnect, 0.141" center diameter, 18.0 GHz
Hand-Flex Interconnect, 0.141" center diameter, 12.5 GHz
1:1.5 CORE & WIRE Transformer, DC - 2300 MHz, 50/75Ω
1:4 LTCC Transformer, 2400 - 2500 MHz, 50Ω
1:2 LTCC Transformer, 2400 - 2500 MHz, 50Ω