English
English
简体中文


Frequency Multipliers

Mini-Circuits offers a wide array of off-the-shelf multipliers including doublers, triplers, quadruplers, X5, X7, and X12 multipliers with output frequencies ranging from 100 KHz to 72 GHz!

  • Low conversion loss
  • Excellent suppression of unwanted harmonics
  • Coaxial, surface mount and MMIC die formats

       
       
Export to Excel
       
Send to a Friend

Interface
SMT
Die
Connector
Plug-In

Input Freq.
(MHz)
- MinMax

Output Freq.
(MHz)
- MinMax

Multiply Factor
[X]
- MinMax (Enter number between 2-12)

Input Power
(dBm)
- MinMax

Conversion Loss
(dB)
≤ 
F1 Fundamental Suppression Below F[X] (dBc)
≥ 

Model Number Multiply Factor [X] Input Freq. Low (MHz) Input Freq. High (MHz) Output Freq. Low (MHz) Output Freq. High (MHz) RF Input Power (dBm) Min. RF Input Power (dBm) Max. Conv. Loss (dB) Typ. F1 Fundamental Suppression Below F[X] (dBc) Typ. F[X-1] Suppression Below F[X] (dBc) Typ. F[X+1] Suppression Below F[X] (dBc) Typ. Case Style
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
ZX90-2-24-S+ 2 5000 10000 10000 20000 11 16 12 30 - 30 JA1242
LxWxH
0.74x0.90x0.54
ZXF90-2-44-K+ 2 6200 20000 12400 40000 12 18 15 25 - 28 UK2938-2
LxWxH
0.560x0.560x0.340
ZXF90-2-153-K+ 2 4500 7500 9000 15000 16 22 15 48 42 23 UU2776
LxWxH
0.883x0.880x0.360
ZXF90-3-64-E+ 3 10000 20000 30000 60000 12 19 21 35 40 40 UK3641
LxWxH
0.70x0.70x0.37
ZXF90-3-223-K+ 3 3330 7330 10000 22000 12 18 17 55 50 35 UK3641
LxWxH
0.70x0.70x0.37
ZXF90-3-443-K+ 3 6660 14500 20000 43500 12 18 20 47 40 39 UK3641
LxWxH
0.70x0.70x0.37
ZXF90-3-453-V+ 3 6660 15000 20000 45000 12 18 20 47 40 39 UK3641
LxWxH
0.70x0.70x0.37
ZXF90-3-723-E+ 3 13330 24000 40000 72000 14 20 23 38 35 35 UK3641
LxWxH
0.70x0.70x0.37
ZXF90A-3-34X+ 3 6000 12000 18000 36000 -3.50 1.50 5 55 55 35 WC3071-8
LxWxH
1.85x1.73x0.57