English
English
简体中文


RF & Microwave Bias Tees (Bias Ts)

Wideband DC to RF Isolation

Your complete source for coaxial and surface mount bias tees for DC current up to 5 Amps and RF bandwidths spanning 100 kHz to 54 GHz!

  • Choose from coaxial connector types including SMA, N-Type, and BNC
  • Tiny surface mount packages as small as 2.5 x 2.5 mm or bare die MMICs
  • Excellent isolation
  • 50-Ohm and 75-Ohm models
       
Send to a Friend
Back to Top
  

Coaxial, Wideband, 100 kHz to 54 GHz

Model Number Case Style F Low (MHz) F High (MHz) Input Current (mA) Max. Insertion Loss (dB) Typ. DC port Isolation (dB) Typ. VSWR (:1) Typ.
Sort Sort Sort Sort Sort Sort Sort Sort
Z3BT-2R15G+ CC1553
LxWxH
2.0x2.0x1.5
5 2600 7000 0.9 35 1.3
ZABT-80W-13-S+ AW1564
LxWxH
3.00x2.06x2.03
20 1000 5000 0.6 50 1.2
ZABT-250W-63+ VY3240-1
LxWxH
2.33x2.38x3.71
420 6000 4500 0.1 45 1.2
ZABT-250W-63X+ VY3240-1
LxWxH
2.33x2.38x3.71
420 6000 4500 0.1 45 1.2
ZABT-2150-5AFT+ JU1387
LxWxH
2.000x1.333x0.750
10 2150 5000 0.4 - 1.4
ZBT-K44-FT+ Y3206-1
LxWxH
0.72x0.62x0.39
10 40000 250 1 35 1.4
ZBT-K283+ VL3239
LxWxH
0.66x0.86x0.43
1500 28000 500 2 47 1.43
ZBT-V543-FT+ Y3206-1
LxWxH
0.72x0.62x0.39
10 54000 250 1.2 40 1.4
ZFBT-4R2G+ K18
LxWxH
1.25x1.25x0.75
10 4200 500 0.6 40 1.13
ZFBT-4R2G-FT+ Y460
LxWxH
1.25x1.25x0.75
10 4200 500 0.6 - 1.13
ZFBT-4R2GW+ K18
LxWxH
1.25x1.25x0.75
0.1 4200 500 0.6 40 1.13
ZFBT-4R2GW-FT+ Y460
LxWxH
1.25x1.25x0.75
0.1 4200 500 0.6 - 1.13
ZFBT-6G+ K18
LxWxH
1.25x1.25x0.75
10 6000 500 0.6 40 1.13
ZFBT-6G-FT+ Y460
LxWxH
1.25x1.25x0.75
10 6000 500 0.6 - 1.13
ZFBT-6GW+ K18
LxWxH
1.25x1.25x0.75
0.1 6000 500 0.6 40 1.13
ZFBT-6GW-FT+ Y460
LxWxH
1.25x1.25x0.75
0.1 6000 500 0.6 - 1.13
ZFBT-33-75-FT+ K1486
LxWxH
1.25x1.25x.95
10 3000 200 0.15 - 1.13
ZFBT-33W-75-FT+ K1486
LxWxH
1.25x1.25x.95
1 3000 200 0.5 - 1.18
ZFBT-282-1.5A+ V1381
LxWxH
2.19x1.25x0.94
10 2800 1500 0.6 45 1.10
ZFBT-352-FT+ Y460
LxWxH
1.25x1.25x0.75
300 3500 4000 0.5 23 1.10
ZNBT-60-1W+ K558
LxWxH
1.25x1.25x0.94
2.5 6000 500 0.6 45 1.10
ZX85-12G-S+ GC957
LxWxH
0.75x0.74x0.46
0.2 12000 400 0.6 - 1.20
ZX85-40W-63-S+ GC957
LxWxH
0.75x0.74x0.46
1000 6000 1000 0.5 - 1.40